Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Misumi
Description
HHMT - Round Drop Bolt
Bill of material
HHMT90
PN
Part No.
HHMT90
MAT
Material
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
L
90 mm
W
40 mm
P
60 mm
P1
28 mm
D
7.5 mm
DD
d
9 mm
T
12 mm
TT
t
2.4 mm
TT1
t1
5.7 mm
A
20 mm
S
20 mm
F
20 mm
J
15 mm
N
5.0 mm
Previews
3D
Dimension